Safety Interlock Switches - Tongue Operated
Tongue Operated Safety Interlock Switches KP-K-SS-Series Safety Interlock Switches - ... edge of sliding, hinged or lift off machine guards to provide positively operated ...
https://br.omega.com/pptst/KP-K-SS-SERIES.html - 85K - 5/20/2024
Safety Key Interlock Limit Switches
Safety Key Interlock Limit Switches E48 Series Safety Key Interlock Limit Switches | E48 ... The switch itself is mounted to a rigid portion of the machine. When the guard is opened, ...
https://br.omega.com/pptst/E48.html - 95K - 5/20/2024
Guard Locking Safety Switch
Guard Locking Safety Switches KLM-KLP-KL3-SS-Series Guard Locking Safety Switch | ... to the leading edge of sliding or hinged machine guards to provide positively operated ...
https://br.omega.com/pptst/KLM-KLP-KL3-SS-SERIES.html - 87K - 5/20/2024
Control Transformers, power transformers, voltage transformers...
Descrição Transformers provide stepped down voltages to machine tool control devices ... are independent of the power or lighting grounds; greater safety is afforded the operator. ...
https://br.omega.com/pptst/C-TRANSFORMER.html - 88K - 5/20/2024
Non-Contact Infrared Thermometer W/ Relative Humidity,Type K
Non-contact micro-machined thermopile . Type K thermocouple socket (free T/C included) ... The non-contact infrared measurement is ideal for non-reachable situations, due to safety ...
https://br.omega.com/pptst/OS418-LS.html - 85K - 5/20/2024
Limit Controller
Series may be ordered as either a PID or On/Off controller or as a Limit Safety Device. ... limit shut-off control for most machine and process control applications ...
https://br.omega.com/pptst/CN8100.html - 88K - 5/20/2024
Dual laser infrared thermometer with Type K T/C Input option
Non-contact micro-machined thermopile . Type K thermocouple input (free T/C included) Such ... The non-contact infrared measurement is ideal for non-reachable situations, due to safety ...
https://br.omega.com/pptst/OS768-LS.html - 86K - 5/20/2024
22.5mm Heavy-Duty Pushbuttons, Selector Switches and Indicating...
LR68551 Additional Certifications for Trigger Action E-Stop Devices: UL Listed E-Stop Device: File No. E217948 Machinery Safety Directive: EN418 Semiconductor Manufacturing ...
https://br.omega.com/pptst/EM22.html - 92K - 5/20/2024
Temperature & Process Controller | PID Self-Tuning & ON/OFF
Applications Include: Machinery for the printing, food packaging, solar panel ... backlight Certification and Compliances: Safety: UL Recognized Component, File E243710 ...
https://br.omega.com/pptst/CND3-SERIES.html - 99K - 5/20/2024
HMi Operator Interface
marketplace is all about how you interface - with customers, suppliers and your machinery. ... Cooling Method Natural Air Circulation Safety Approval(Waterproof for Front Panel) ...
https://br.omega.com/pptst/HMI_04-10.html - 90K - 5/20/2024